(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A brand new buff made of special resin foam.
· Buff with both the abrasive sustaining power of a felt buff and shape-holding performance similar to lapping wood.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel
Part Number |
---|
GA4201 |
GA4202 |
GA4203 |
GA4204 |
GA4211 |
GA4212 |
GA4213 |
GA4214 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Type | Overall Length (mm) | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 732.86 | MNT BRUSHES | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 4 | 13 | Flat/soft | 43.0 | 4580120522522 | 499-5473 | 11 | 1 Bag (5 pcs) | ||
฿ 733.17 | MNT BRUSHES | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 6 | 18 | Flat/soft | 45.0 | 4580120522546 | 499-5481 | 13 | 1 Bag (5 pcs) | ||
฿ 797.14 | MNT BRUSHES | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 8 | 18 | Flat/soft | 49.0 | 4580120522560 | 499-5490 | 14 | 1 Bag (5 pcs) | ||
฿ 797.61 | MNT BRUSHES | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 10 | 18 | Flat/soft | 47.0 | 4580120522584 | 499-5503 | 17 | 1 Bag (5 pcs) | ||
฿ 722.75 | MNT BRUSHES | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 4 | 13 | Flat/hard | 43.0 | 4580120522607 | 499-5511 | 10 | 1 Bag (5 pcs) | ||
฿ 723.21 | MNT BRUSHES | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 6 | 18 | Flat/hard | 45.0 | 4580120522621 | 499-5520 | 13 | 1 Bag (5 pcs) | ||
฿ 807.25 | MNT BRUSHES | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 8 | 18 | Flat/hard | 49.0 | 4580120522645 | 499-5538 | 15 | 1 Bag (5 pcs) | ||
฿ 797.61 | MNT BRUSHES | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 10 | 18 | Flat/hard | 47.0 | 4580120522669 | 499-5546 | 17 | 1 Bag (5 pcs) |
Loading...
Application | Polishing | Material | Buff | Shaft Diameter(mm) | 3 |
---|---|---|---|---|---|
Max. Rotational Speed(rpm) | 30000 | Number Contained In A Packet | 1 Bag (5 pcs) |
How can we improve?
How can we improve?