(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A high-quality, smooth buff made of wool compressed to high density.
· Excellent abrasive retention force enables effective polishing.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper
Part Number |
---|
GA2134 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Type | Shaft length (mm) | Overall Length (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,755.84 | FELT WHEEL WITH SHAFT | 1 Pack(s) | 10 Pieces Per Package | Same day | 8 | 15 | Flat/hard | 35 | 50.0 | 30000 | 4580120520900 | 499-4663 | 31 | 1 Bag (10 pcs) |
Loading...
Application | Polishing | Material | Buff | Shaft Diameter(mm) | 3 |
---|---|---|---|---|---|
Number Contained In A Packet | 1 Bag (10 pcs) |
Please check the type/dimensions/specifications of the part GA2134 in the Felt Buff Shaft Diameter 3.0 mm series.
Part Number |
---|
GA2104 |
GA2105 |
GA2106 |
GA2135 |
GA2136 |
GA2137 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Type | Shaft length (mm) | Overall Length (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,755.68 | 1 Pack(s) | 10 Pieces Per Package | Same day | 8 | 15 | Flat/soft | 35 | 50.0 | 30000 | 4580120520689 | 499-4558 | 30 | - | ||
฿ 1,715.75 | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 15 | Flat/soft | 35 | 50.0 | 30000 | 4580120520702 | 499-4566 | 33 | - | ||
฿ 1,716.53 | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | 10 | 20 | Flat/soft | 37 | 57.0 | 30000 | 4580120520726 | 499-4574 | 38 | - | ||
฿ 1,767.18 | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | 10 | 15 | Flat/hard | 35 | 50.0 | 30000 | 4580120520924 | 499-4671 | 35 | - | ||
฿ 1,711.25 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 10 | 20 | Flat/hard | 37 | 57.0 | 30000 | 4580120520948 | 499-4680 | 40 | - | ||
฿ 1,902.47 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 13 | 13 | Flat/hard | 37 | 50.0 | 30000 | 4580120520962 | 499-4698 | 37 | - |
How can we improve?
How can we improve?