1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Felt Buff Shaft Diameter 3.0 mm【10 Pieces Per Package】 (Part Number)

MNT FELT WHEEL WITH SHAFT

Felt Buff Shaft Diameter 3.0 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,302.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high-quality, smooth buff made of wool compressed to high density.
· Excellent abrasive retention force enables effective polishing.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper

Part Number
GA2254
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Type Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 3,173.98

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 2032Shell type/soft2961.0100004580120521402499-4914671 Bag (10 pcs)

Loading...

  1. 1

Basic Information

Application Polishing Material Buff Shaft Diameter(mm) 3
Number Contained In A Packet 1 Bag (10 pcs)

Please check the type/dimensions/specifications of the part GA2254 in the Felt Buff Shaft Diameter 3.0 mm series.

Products with similar specification

Part Number
GA2101
GA2102
GA2103
GA2104
GA2105
GA2106
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Type Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 1,302.64

1 Pack(s)

10 Pieces Per Package

Same day 47Flat/soft3542.0300004580120520627499-452322-

฿ 1,431.34

1 Pack(s)

10 Pieces Per Package

5 Day(s) 510Flat/soft3545.0300004580120520641499-453123-

฿ 1,553.51

1 Pack(s)

10 Pieces Per Package

Same day 615Flat/soft3550.0300004580120520665499-454026-

฿ 1,755.68

1 Pack(s)

10 Pieces Per Package

Same day 815Flat/soft3550.0300004580120520689499-455830-

฿ 1,715.75

1 Pack(s)

10 Pieces Per Package

Same day 1015Flat/soft3550.0300004580120520702499-456633-

฿ 1,716.53

1 Pack(s)

10 Pieces Per Package

10 Day(s) 1020Flat/soft3757.0300004580120520726499-457438-