1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Felt Buff Shaft Diameter 2.34 mm【10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,457.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high-quality, smooth buff made of wool compressed to high density.
· Excellent abrasive retention force enables effective polishing.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper

Part Number
GA1001
GA1002
GA1003
GA1004
GA1005
GA1011
GA1012
GA1013
GA1014
GA1015
GA1031
GA1032
GA1033
GA1034
GA1035
GA1041
GA1042
GA1043
GA1044
GA1045
GA1101
GA1102
GA1103
GA1104
GA1105
GA1151
GA1152
GA1153
GA1211
GA1212
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Type Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 1,717.33

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 411Flat/soft3546.0300004580120520023499-4221151 Bag (10 pcs)

฿ 1,850.06

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 613Flat/soft3649.0300004580120520047499-4230181 Bag (10 pcs)

฿ 2,042.22

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 816Flat/soft3551.0300004580120520061499-4248211 Bag (10 pcs)

฿ 1,900.61

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1016Flat/soft3551.0300004580120520085499-4256251 Bag (10 pcs)

฿ 2,093.39

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1220Flat/soft3757.0300004580120520108499-4264321 Bag (10 pcs)

฿ 1,730.79

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 411Flat/hard3546.0300004580120520122499-4272161 Bag (10 pcs)

฿ 1,731.56

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 613Flat/hard3952.0300004580120520146499-4281211 Bag (10 pcs)

฿ 1,813.54

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 816Flat/hard3854.0300004580120520160499-4299251 Bag (10 pcs)

฿ 1,814.16

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1016Flat/hard3955.0300004580120520184499-4302291 Bag (10 pcs)

฿ 1,997.86

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1220Flat/hard3959.0300004580120520207499-4311361 Bag (10 pcs)

฿ 1,526.41

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 620Shell type/soft3858.0300004580120520221499-4329201 Bag (10 pcs)

฿ 1,708.46

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 819Shell type/soft3857.0300004580120520245499-4337221 Bag (10 pcs)

฿ 1,900.61

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 920Shell type/soft3858.0300004580120520269499-4345251 Bag (10 pcs)

฿ 2,335.00

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

23 Day(s) 1223Shell type/soft3558.0300004580120520283499-4353321 Bag (10 pcs)

฿ 2,285.72

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1525Shell type/soft3358.0300004580120520306499-4361401 Bag (10 pcs)

฿ 1,457.03

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 620Shell type/hard3858.0300004580120520320499-4370211 Bag (10 pcs)

฿ 1,629.85

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 819Shell type/hard3857.0300004580120520344499-4388221 Bag (10 pcs)

฿ 1,813.54

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 920Shell type/hard3858.0300004580120520368499-4396251 Bag (10 pcs)

฿ 1,997.09

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1223Shell type/hard3558.0300004580120520382499-4400311 Bag (10 pcs)

฿ 2,553.00

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

23 Day(s) 1525Shell type/hard3358.0300004580120520405499-4418441 Bag (10 pcs)

฿ 1,630.78

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

19 Day(s) 174Flat/hard4347.0150004580120520429499-4426281 Bag (10 pcs)

฿ 1,631.71

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 214Flat/hard4347.0150004580120520443499-4434341 Bag (10 pcs)

฿ 1,998.33

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 254Flat/hard4347.0150004580120520467499-4442391 Bag (10 pcs)

฿ 2,832.37

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 2110Flat/hard4353.0150004580120520481499-4451461 Bag (10 pcs)

฿ 3,280.81

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 2510Flat/hard4353.0150004580120520504499-4469541 Bag (10 pcs)

฿ 1,813.85

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 174Abacus Type Hard4246.0150004580120520528499-4477271 Bag (10 pcs)

฿ 1,912.46

FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

Same day 214Abacus Type Hard4246.0150004580120520542499-4485291 Bag (10 pcs)

฿ 1,824.11

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 215Abacus Type Hard4146.0150004580120520566499-4493291 Bag (10 pcs)

฿ 1,629.38

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 88Spherical Type: Hard3947.0150004580120520580499-4507191 Bag (10 pcs)

฿ 1,629.85

MNT FELT WHEEL WITH SHAFT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1111Spherical Type: Hard3849.0150004580120520603499-4515221 Bag (10 pcs)

Loading...

  1. 1

Basic Information

Application Polishing Material Buff Shaft Diameter(mm) 2.34
Number Contained In A Packet 1 Bag (10 pcs)