1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Magnetic Stainless Steel Brush【3 Pieces Per Package】 (FD1201)

MNT BRUSHES

Non-Magnetic Stainless Steel Brush (FD1201)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is a representative image.

Product Description

[Features]
· SUS316 wire material brush has almost no magnetization and features excellent rust-proofing, heat resistance, and abrasion resistance.
[Applications]
· Compatible materials: tool steel, alloy steel, resins, rubber, general steel, stainless steel, aluminum, copper

Part Number
FD1201
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipProduct Type Outer Diameter
(mm)
Brush Long
(mm)
Shaft length
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Quantity

฿ 1,515.84

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

6 Day(s) Wheel Brush22242444571130888401499-3918161 bag (3 pcs.)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Wire diameter(mm) 0.1 Max. Rotational Speed(rpm) 15,000
Hair material Stainless steel Quantity 1 bag (3 pcs.)

Please check the type/dimensions/specifications of the part FD1201 in the Non-Magnetic Stainless Steel Brush series.

Products with similar specification

Part Number
FD1211
FD1221
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipProduct Type Outer Diameter
(mm)
Brush Long
(mm)
Shaft length
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Quantity

฿ 1,677.14

1 Pack(s)

3 Pieces Per Package

6 Day(s) Bevel Type Brush14746534571130888425499-392615-

฿ 1,241.13

1 Pack(s)

3 Pieces Per Package

10 Day(s) End Brush5845534571130888449499-393411-