(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· This is a metal wire rod with excellent heat resistance, wear resistance, and durability.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper
Part Number |
---|
FC4313 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Shaft Diameter (mm) | Product Type | Outer Diameter (mm) | Wire diameter (mm) | Brush Long (mm) | Shaft length (mm) | Overall Length (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Hair material | Mass (g) | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,863.01 | MNT BRUSHES | 1 Pack(s) | 3 Pieces Per Package | 5 Day(s) | 3 | Cup Type Brush | 20 | 0.15 | 9 | 42 | 51 | 6000 | 4571130886766 | 499-3489 | Hard steel wire | 36 | 1 Bag (3 pcs) |
Loading...
Please check the type/dimensions/specifications of the part FC4313 in the Metal Brush series.
Part Number |
---|
FC4311 |
FC4312 |
FC4314 |
FC4331 |
FC4341 |
FC4342 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Shaft Diameter (mm) | Product Type | Outer Diameter (mm) | Wire diameter (mm) | Brush Long (mm) | Shaft length (mm) | Overall Length (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Hair material | Mass (g) | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,794.56 | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | 2.34 | Cup Type Brush | 14 | 0.1 | 6 | 44 | 50 | 8000 | 4571130886728 | 499-3462 | Hard steel wire | 43 | 1 Bag (10 pcs) | ||
฿ 1,805.13 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 3 | Cup Type Brush | 16 | 0.1 | 7 | 44 | 51 | 8000 | 4571130886742 | 499-3471 | Hard steel wire | 47 | 1 Bag (10 pcs) | ||
฿ 1,998.48 | 1 Pack(s) | 3 Pieces Per Package | 6 Day(s) | 3 | Cup Type Brush | 25 | 0.15 | 14 | 43 | 57 | 3000 | 4571130886780 | 499-3497 | Hard steel wire | 40 | 1 Bag (3 pcs) | ||
฿ 1,724.40 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 2.34 | Cup Type Brush | 16 | 0.1 | 7 | 40 | 47 | 8000 | 4571130886803 | 499-3501 | Brass | 39 | 1 Bag (10 pcs) | ||
฿ 1,794.40 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 2.34 | Cup Type Brush | 14 | 0.1 | 6 | 44 | 50 | 8000 | 4571130886827 | 499-3519 | Brass | 42 | 1 Bag (10 pcs) | ||
฿ 1,795.64 | 1 Pack(s) | 10 Pieces Per Package | 19 Day(s) | 3 | Cup Type Brush | 16 | 0.1 | 7 | 43 | 50 | 8000 | 4571130886841 | 499-3527 | Brass | 50 | 1 Bag (10 pcs) |
How can we improve?
How can we improve?