1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Brush【3-10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,356.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This is a metal wire rod with excellent heat resistance, wear resistance, and durability.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, General Steel, Stainless Steel, Aluminum, Copper

Part Number
FC4311
FC4312
FC4313
FC4314
FC4331
FC4341
FC4342
FC4343
FC4344
FC4361
FC4371
FC4372
FC4373
FC4374
FC4501
FC4511
FC4512
FC4513
FC4531
FC4541
FC4542
FC4543
FC4561
FC4571
FC4572
FC4573
FC4602
FC4901
FC4902
FC4931
FC4932
FC4961
FC4962
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipShaft Diameter
(mm)
Product Type Outer Diameter
(mm)
Wire diameter
(mm)
Brush Long
(mm)
Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Hair material Mass
(g)
Quantity

฿ 1,794.56

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 2.34Cup Type Brush140.16445080004571130886728499-3462Hard steel wire431 Bag (10 pcs)

฿ 1,805.13

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 3Cup Type Brush160.17445180004571130886742499-3471Hard steel wire471 Bag (10 pcs)

฿ 1,863.01

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

5 Day(s) 3Cup Type Brush200.159425160004571130886766499-3489Hard steel wire361 Bag (3 pcs)

฿ 1,998.48

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

6 Day(s) 3Cup Type Brush250.1514435730004571130886780499-3497Hard steel wire401 Bag (3 pcs)

฿ 1,724.40

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 2.34Cup Type Brush160.17404780004571130886803499-3501Brass391 Bag (10 pcs)

฿ 1,794.40

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

5 Day(s) 2.34Cup Type Brush140.16445080004571130886827499-3519Brass421 Bag (10 pcs)

฿ 1,795.64

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

19 Day(s) 3Cup Type Brush160.17435080004571130886841499-3527Brass501 Bag (10 pcs)

฿ 1,863.17

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

6 Day(s) 3Cup Type Brush200.159425160004571130886865499-3535Brass371 Bag (3 pcs)

฿ 2,001.43

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

9 Day(s) 3Cup Type Brush250.1514435730004571130886889499-3543Brass591 Bag (3 pcs)

฿ 1,724.24

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 2.34Cup Type Brush160.17404780004571130886902499-3551Stainless Steel381 Bag (10 pcs)

฿ 1,917.28

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 2.34Cup Type Brush140.16445080004571130886926499-3560Stainless Steel411 Bag (10 pcs)

฿ 1,965.12

BRUSHES 1 Pack(s)

10 Pieces Per Package

Same day 3Cup Type Brush160.17435080004571130886940499-3578Stainless Steel481 Bag (10 pcs)

฿ 1,873.28

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

5 Day(s) 3Cup Type Brush200.159425160004571130886964499-3586Stainless Steel381 Bag (3 pcs)

฿ 1,999.72

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

6 Day(s) 3Cup Type Brush250.1514435730004571130886988499-3594Stainless Steel481 Bag (3 pcs)

฿ 1,356.23

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 2.34End Brush60.183846100004571130887060499-3608Steel241 Bag (10 pcs)

฿ 1,905.47

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

5 Day(s) 3End Brush60.183846100004571130887084499-3616Steel291 Bag (10 pcs)

฿ 2,274.26

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

7 Day(s) 3End Brush80.1104555100004571130887107499-3624Steel481 Bag (10 pcs)

฿ 2,275.50

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 3End Brush100.1104554100004571130887121499-3632Steel561 Bag (10 pcs)

฿ 1,356.23

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 2.34End Brush60.183846100004571130887145499-3641Brass241 Bag (10 pcs)

฿ 1,905.62

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

5 Day(s) 3End Brush60.183846100004571130887169499-3659Brass301 Bag (10 pcs)

฿ 2,274.72

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 3End Brush80.1104555100004571130887183499-3667Brass511 Bag (10 pcs)

฿ 2,276.12

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 3End Brush100.1104454100004571130887206499-3675Brass601 Bag (10 pcs)

฿ 1,678.38

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 2.34End Brush60.183846100004571130887220499-3683Stainless Steel231 Bag (10 pcs)

฿ 2,098.04

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 3End Brush60.183846100004571130887244499-3691Stainless Steel291 Bag (10 pcs)

฿ 2,467.45

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 3End Brush80.1104555100004571130887268499-3705Stainless Steel521 Bag (10 pcs)

฿ 2,459.20

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 3End Brush100.1104454100004571130887282499-3713Stainless Steel631 Bag (10 pcs)

฿ 1,463.50

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

6 Day(s) 6End Brush250.325517630004571130887329499-3721Steel1271 Bag (3 pcs)

฿ 2,291.22

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

6 Day(s) 3Bevel Type Brush200.15354050004571130887664499-3811Hard steel wire171 Bag (3 pcs)

฿ 2,292.62

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

6 Day(s) 3Bevel Type Brush250.17384550004571130887688499-3829Hard steel wire261 Bag (3 pcs)

฿ 2,390.14

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

6 Day(s) 3Bevel Type Brush200.17334050004571130887701499-3837Brass211 Bag (3 pcs)

฿ 2,293.86

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

6 Day(s) 3Bevel Type Brush250.18374550004571130887725499-3845Brass341 Bag (3 pcs)

฿ 2,291.38

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

6 Day(s) 3Bevel Type Brush200.15354050004571130887749499-3853Stainless Steel181 Bag (3 pcs)

฿ 2,292.93

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

6 Day(s) 3Bevel Type Brush250.17384550004571130887763499-3861Stainless Steel281 Bag (3 pcs)

Loading...

  1. 1