1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Speed Stainless Steel Brush【3 Pieces Per Package】 (FD1012)

MNT BRUSHES

High Speed Stainless Steel Brush (FD1012)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used at a high speed twice or more that of the standard brush of the same shape. (High speed stainless steel brush)
· An SUS316 wire brush with almost zero magnetism. Boasts excellent rust, heat, and abrasion resistance. (Non-magnetic stainless steel brush)
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, Resin, Rubber, General Steel, Stainless Steel, Aluminum, Copper

Part Number
FD1012
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipProduct Type Outer Diameter
(mm)
Wire diameter
(mm)
Brush Long
(mm)
Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Quantity

฿ 2,591.60

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

5 Day(s) Wheel Brush250..0743943350004571130888340499-3888161 Bag (3 pcs)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Hair material Stainless Steel Quantity 1 Bag (3 pcs)

Please check the type/dimensions/specifications of the part FD1012 in the High Speed Stainless Steel Brush series.

Products with similar specification

Part Number
FD1011
FD1121
FD1131
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipProduct Type Outer Diameter
(mm)
Wire diameter
(mm)
Brush Long
(mm)
Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Quantity

฿ 1,681.06

1 Pack(s)

3 Pieces Per Package

6 Day(s) Wheel Brush190.1224143250004571130888326499-387013-

฿ 2,782.38

1 Pack(s)

3 Pieces Per Package

5 Day(s) Cup Type Brush140.1274350350004571130888364499-389614-

฿ 1,584.45

1 Pack(s)

3 Pieces Per Package

6 Day(s) End Brush50.0764248350004571130888388499-390010-