(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Nylon wire material with abrasive grain that provides excellent grinding and polishing performance.
· Superior mechanical property balance (tensile strength / bending characteristics / impact strength / creep characteristics).
[Applications]
· Compatible materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet
Part Number |
---|
FC3111 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Outer Diameter (mm) | Brush Long (mm) | Shaft length (mm) | Overall Length (mm) | JAN Code | Trusco Code | Mass (g) | Particle Size (#) | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,649.91 | MNT NYLON WHEEL WITH SHAFT | 1 Piece(s) | 6 Day(s) | Wheel Brush | 22 | 1 | 43 | 44 | 4571130885608 | 499-2881 | 11 | 400 | 1 pc. (1 pc.) |
Loading...
Shaft Diameter(mm) | 3 | Max. Rotational Speed(rpm) | 15,000 | Hair material | Nylon with diamond abrasive grain |
---|---|---|---|---|---|
Quantity | 1 pc. (1 pc.) |
Please check the type/dimensions/specifications of the part FC3111 in the Nylon Brush With Diamond Abrasive Grain, Maximum Rotational Speed (Rpm): 15000 series.
Part Number |
---|
FC3112 |
FC3113 |
FC3131 |
FC3132 |
FC3133 |
FC3151 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Product Type | Outer Diameter (mm) | Brush Long (mm) | Shaft length (mm) | Overall Length (mm) | JAN Code | Trusco Code | Mass (g) | Particle Size (#) | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,649.91 | 1 Piece(s) | 5 Day(s) | Wheel Brush | 22 | 1 | 43 | 44 | 4571130885615 | 499-2890 | 11 | 600 | - | ||
฿ 1,649.91 | 1 Piece(s) | 6 Day(s) | Wheel Brush | 22 | 1 | 43 | 44 | 4571130885622 | 499-2903 | 11 | 800 | - | ||
฿ 1,924.29 | 1 Piece(s) | 5 Day(s) | Cup Type Brush | 14 | 8 | 42 | 50 | 4571130885639 | 499-2911 | 10 | 400 | - | ||
฿ 1,924.29 | 1 Piece(s) | 6 Day(s) | Cup Type Brush | 14 | 8 | 42 | 50 | 4571130885646 | 499-2920 | 10 | 600 | - | ||
฿ 1,924.29 | 1 Piece(s) | 6 Day(s) | Cup Type Brush | 14 | 8 | 42 | 50 | 4571130885653 | 499-2938 | 10 | 800 | - | ||
฿ 1,078.90 | 1 Piece(s) | 6 Day(s) | End Brush | 5 | 8 | 37 | 45 | 4571130885660 | 499-2946 | 6 | 400 | - |
How can we improve?
How can we improve?