1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Brush With C Abrasive Grain (Shaft Diameter 3.0 mm)【3-5 Pieces Per Package】

Nylon Brush With C Abrasive Grain (Shaft Diameter 3.0 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,446.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is a representative image.

Product Description

[Features]
· Nylon wire material with abrasive grain that provides excellent grinding and polishing performance.
· Superior mechanical property balance (tensile strength / bending characteristics / impact strength / creep characteristics).
[Applications]
· Compatible materials: tool steel, alloy steel, general steel, stainless steel, aluminum, copper

Part Number
FC2311
FC2312
FC2313
FC2331
FC2332
FC2333
FC2351
FC2352
FC2353
FC2401
FC2402
FC2403
FC2421
FC2422
FC2423
FC2441
FC2442
FC2443
FC2461
FC2462
FC2463
FC2501
FC2502
FC2503
FC2511
FC2512
FC2513
FC2521
FC2522
FC2523
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipProduct Type Outer Diameter
(mm)
Brush Long
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Particle Size
(#)
Quantity

฿ 1,731.10

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

5 Pieces Per Package

6 Day(s) Wheel Brush2214415,0004571130884687499-2377181801 bag (5 pcs.)

฿ 1,721.14

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

5 Pieces Per Package

6 Day(s) Wheel Brush2214415,0004571130884700499-2385182401 bag (5 pcs.)

฿ 1,731.10

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

5 Pieces Per Package

6 Day(s) Wheel Brush2214415,0004571130884724499-2393183201 bag (5 pcs.)

฿ 2,727.07

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

5 Pieces Per Package

5 Day(s) Cup Type Brush1485315,0004571130884748499-2407201801 bag (5 pcs.)

฿ 2,727.07

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

5 Pieces Per Package

6 Day(s) Cup Type Brush1485315,0004571130884762499-2415202401 bag (5 pcs.)

฿ 2,727.07

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

5 Pieces Per Package

6 Day(s) Cup Type Brush1485315,0004571130884786499-2423203201 bag (5 pcs.)

฿ 1,446.14

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

5 Pieces Per Package

19 Day(s) End Brush585215,0004571130884809499-2431151801 bag (5 pcs.)

฿ 1,446.14

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

5 Pieces Per Package

6 Day(s) End Brush585215,0004571130884823499-2440152401 bag (5 pcs.)

฿ 1,446.14

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

5 Pieces Per Package

6 Day(s) End Brush585215,0004571130884847499-2458153201 bag (5 pcs.)

฿ 3,640.61

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

3 Pieces Per Package

6 Day(s) Wheel Brush107405,0004571130884861499-2466151801 bag (3 pcs.)

฿ 3,640.61

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

3 Pieces Per Package

10 Day(s) Wheel Brush107405,0004571130884885499-2474152401 bag (3 pcs.)

฿ 3,639.99

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

3 Pieces Per Package

6 Day(s) Wheel Brush107405,0004571130884908499-2482113201 bag (3 pcs.)

฿ 3,639.99

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

3 Pieces Per Package

6 Day(s) Wheel Brush127405,0004571130884922499-2491111801 bag (3 pcs.)

฿ 3,639.99

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

3 Pieces Per Package

6 Day(s) Wheel Brush127405,0004571130884946499-2504112401 bag (3 pcs.)

฿ 3,639.99

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

3 Pieces Per Package

6 Day(s) Wheel Brush127405,0004571130884960499-2512113201 bag (3 pcs.)

฿ 3,639.99

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

3 Pieces Per Package

19 Day(s) Wheel Brush157405,0004571130884984499-2521111801 bag (3 pcs.)

฿ 3,639.99

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

3 Pieces Per Package

6 Day(s) Wheel Brush157405,0004571130885004499-2539112401 bag (3 pcs.)

฿ 3,639.99

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

3 Pieces Per Package

6 Day(s) Wheel Brush157405,0004571130885028499-2547113201 bag (3 pcs.)

฿ 2,635.45

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

3 Pieces Per Package

6 Day(s) Wheel Brush257405,0004571130885042499-2555181801 bag (3 pcs.)

฿ 2,635.45

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

3 Pieces Per Package

6 Day(s) Wheel Brush257405,0004571130885066499-2563182401 bag (3 pcs.)

฿ 2,635.45

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

3 Pieces Per Package

6 Day(s) Wheel Brush257405,0004571130885080499-2571183201 bag (3 pcs.)

฿ 2,199.60

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

3 Pieces Per Package

5 Day(s) Cup Type Brush205405,0004571130885103499-2580151801 bag (3 pcs.)

฿ 2,199.60

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

3 Pieces Per Package

6 Day(s) Cup Type Brush205405,0004571130885127499-2598152401 bag (3 pcs.)

฿ 2,199.60

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

3 Pieces Per Package

6 Day(s) Cup Type Brush205405,0004571130885141499-2601153201 bag (3 pcs.)

฿ 2,201.46

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

3 Pieces Per Package

6 Day(s) Cup Type Brush256435,0004571130885165499-2610271801 bag (3 pcs.)

฿ 2,201.46

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

3 Pieces Per Package

6 Day(s) Cup Type Brush256435,0004571130885189499-2628272401 bag (3 pcs.)

฿ 2,201.46

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

3 Pieces Per Package

6 Day(s) Cup Type Brush256435,0004571130885202499-2636273201 bag (3 pcs.)

฿ 2,201.46

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

3 Pieces Per Package

6 Day(s) Cup Type Brush309455,0004571130885226499-2644271801 bag (3 pcs.)

฿ 2,201.46

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

3 Pieces Per Package

6 Day(s) Cup Type Brush309455,0004571130885240499-2652272401 bag (3 pcs.)

฿ 2,201.46

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

3 Pieces Per Package

6 Day(s) Cup Type Brush309455,0004571130885264499-2661273201 bag (3 pcs.)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3