1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Brush With C Abrasive Grain (Shaft Diameter 2.34 mm)【5 Pieces Per Package】 (FC2221)

MNT NYLON WHEEL WITH SHAFT

Nylon Brush With C Abrasive Grain (Shaft Diameter 2.34 mm) (FC2221)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is a representative image.

Product Description

[Features]
· Nylon wire material with abrasive grain that provides excellent grinding and polishing performance.
· Superior mechanical property balance (tensile strength / bending characteristics / impact strength / creep characteristics).
[Applications]
· Compatible materials: tool steel, alloy steel, general steel, stainless steel, aluminum, copper

Part Number
FC2221
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipProduct Type Outer Diameter
(mm)
Brush Long
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Particle Size
(#)
Quantity

฿ 2,726.14

MNT NYLON WHEEL WITH SHAFT 1 Pack(s)

5 Pieces Per Package

6 Day(s) Cup Type Brush148534571130884564499-2318141801 bag (5 pcs.)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 2.34 Max. Rotational Speed(rpm) 15,000 Quantity 1 bag (5 pcs.)

Please check the type/dimensions/specifications of the part FC2221 in the Nylon Brush With C Abrasive Grain (Shaft Diameter 2.34 mm) series.

Products with similar specification

Part Number
FC2201
FC2202
FC2203
FC2222
FC2223
FC2241
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipProduct Type Outer Diameter
(mm)
Brush Long
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Particle Size
(#)
Quantity

฿ 1,720.37

1 Pack(s)

5 Pieces Per Package

6 Day(s) Wheel Brush221444571130884502499-228813180-

฿ 1,720.52

1 Pack(s)

5 Pieces Per Package

6 Day(s) Wheel Brush221444571130884526499-229614240-

฿ 1,720.37

1 Pack(s)

5 Pieces Per Package

6 Day(s) Wheel Brush221444571130884540499-230013320-

฿ 2,726.30

1 Pack(s)

5 Pieces Per Package

6 Day(s) Cup Type Brush148534571130884588499-232615240-

฿ 2,726.30

1 Pack(s)

5 Pieces Per Package

6 Day(s) Cup Type Brush148534571130884601499-233415320-

฿ 1,445.68

1 Pack(s)

5 Pieces Per Package

6 Day(s) End Brush58524571130884625499-234212180-