1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bristle Brush End【5-10 Pieces Per Package】

Bristle Brush End
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,047.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is a representative image.

Product Description

[Features]
· With a rough fiber surface ideal for polishing work where a level of polishing agent retention higher than that provided by synthetic fibers is required.
· Optimal for cleaning.
[Applications]
· Compatible materials: ceramics, glass, tool steel, alloy steel, resin, rubber, carbide alloy, cermet, general steel, stainless steel, aluminum, copper

Part Number
FC1501
FC1502
FC1503
FC1504
FC1505
FC1511
FC1512
FC1514
FC1515
FC1531
FC1532
FC1541
FC1542
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipShaft Diameter
(mm)
Outer Diameter
(mm)
Brush Long
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Hair material Mass
(g)
Quantity

฿ 1,228.24

MNT BRUSHES 1 Pack(s)

5 Pieces Per Package

6 Day(s) 2.34382915,0004571130883987499-2032Hog hair, hard41 bag (5 pcs.)

฿ 1,220.91

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 2.34584615,0004571130884007499-2041Hog hair, hard211 bag (10 pcs.)

฿ 1,220.60

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 2.34584615,0004571130884021499-2059Hog hair, hard191 bag (10 pcs.)

฿ 1,678.53

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 2.34710488,0004571130884045499-2067Hog hair, hard241 bag (10 pcs.)

฿ 1,906.71

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 2.34814576,0004571130884069499-2075Hog hair, hard371 bag (10 pcs.)

฿ 1,370.76

BRUSHES 1 Pack(s)

5 Pieces Per Package

Same day 3382915,0004571130884083499-2083Hog hair, hard51 bag (10 pcs.)

฿ 1,135.44

MNT SHANK MOUNTED BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 3584615,0004571130884106499-2091Hog hair, hard251 bag (10 pcs.)

฿ 1,679.00

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 3710488,0004571130884144499-2105Hog hair, hard271 bag (10 pcs.)

฿ 1,907.79

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

5 Day(s) 3814576,0004571130884168499-2113Hog hair, hard441 bag (10 pcs.)

฿ 1,221.07

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 2.34554915,0004571130884182499-2121Horsehair221 bag (10 pcs.)

฿ 1,221.07

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 2.34584615,0004571130884205499-2130Horsehair221 bag (10 pcs.)

฿ 1,222.15

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 3554915,0004571130884229499-2148Horsehair291 bag (10 pcs.)

฿ 1,047.36

MNT SHANK MOUNTED BRUSHES 1 Pack(s)

10 Pieces Per Package

19 Day(s) 3584615,0004571130884243499-2156Horsehair251 bag (10 pcs.)

Loading...

  1. 1

Basic Information

Product Type End Brush