1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Bristle Brush Wheel【10 Pieces Per Package】 (FC1004)

MNT BRUSHES

Bristle Brush Wheel (FC1004)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is a representative image.

Product Description

[Features]
· With a rough fiber surface ideal for polishing work where a level of polishing agent retention higher than that provided by synthetic fibers is required.
· Optimal for cleaning.
[Applications]
· Compatible materials: ceramics, glass, tool steel, alloy steel, resin, rubber, carbide alloy, cermet, general steel, stainless steel, aluminum, copper

Part Number
FC1004
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipShaft Diameter
(mm)
Outer Diameter
(mm)
Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Hair material Mass
(g)
Quantity

฿ 1,222.31

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 2.3419464716,0004571130882829499-1575Hog hair (black), hard301 bag (10 pcs.)

Loading...

  1. 1

Basic Information

Product Type Wheel Brush Brush Long(mm) 1 Quantity 1 bag (10 pcs.)

Please check the type/dimensions/specifications of the part FC1004 in the Bristle Brush Wheel series.

Products with similar specification

Part Number
FC1006
FC1011
FC1013
FC1014
FC1015
FC1016
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipShaft Diameter
(mm)
Outer Diameter
(mm)
Shaft length
(mm)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Hair material Mass
(g)
Quantity

฿ 1,406.17

1 Pack(s)

10 Pieces Per Package

7 Day(s) 2.3425464710,0004571130882843499-1583Hog hair (black), hard38-

฿ 1,357.78

1 Pack(s)

10 Pieces Per Package

6 Day(s) 312363716,0004571130882867499-1591Hog hair (black), hard34-

฿ 1,358.71

1 Pack(s)

10 Pieces Per Package

6 Day(s) 316464716,0004571130882881499-1605Hog hair (black), hard40-

฿ 1,358.71

1 Pack(s)

10 Pieces Per Package

6 Day(s) 319464716,0004571130882904499-1613Hog hair (black), hard40-

฿ 1,358.71

1 Pack(s)

10 Pieces Per Package

6 Day(s) 322464710,0004571130882928499-1621Hog hair (black), hard40-

฿ 1,633.72

1 Pack(s)

10 Pieces Per Package

10 Day(s) 325464710,0004571130882942499-1630Hog hair (black), hard47-