1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bristle Cup Brush【5-10 Pieces Per Package】

Bristle Cup Brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,356.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With a rough fiber surface ideal for polishing work where a level of polishing agent retention higher than that provided by synthetic fibers is required.
· Optimal for cleaning.
[Applications]
· Compatible materials: ceramics, glass, tool steel, alloy steel, resin, rubber, carbide alloy, cermet, general steel, stainless steel, aluminum, copper

Part Number
FC1301
FC1302
FC1304
FC1305
FC1311
FC1312
FC1314
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipShaft Diameter
(mm)
Outer Diameter
(mm)
Brush Long
(mm)
Shaft length
(mm)
Overall Length
(mm)
JAN Code Trusco Code Hair material Mass
(g)
Quantity

฿ 1,676.36

MNT BRUSHES 1 Pack(s)

5 Pieces Per Package

6 Day(s) 2.347644504571130883482499-1826Hog hair (white), hard101 bag (5 pcs.)

฿ 1,678.53

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 2.3412639454571130883505499-1834Hog hair (black), hard241 bag (10 pcs.)

฿ 1,356.85

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

12 Day(s) 2.3414740474571130883543499-1842Hog hair (black), hard281 bag (10 pcs.)

฿ 1,357.00

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 2.3414839474571130883567499-1851Hog hair (white), hard291 bag (10 pcs.)

฿ 1,677.14

MNT BRUSHES 1 Pack(s)

5 Pieces Per Package

5 Day(s) 37644504571130883581499-1869Hog hair (white), hard151 bag (5 pcs.)

฿ 1,906.40

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 312644504571130883604499-1877Hog hair (black), hard351 bag (10 pcs.)

฿ 1,906.86

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

6 Day(s) 314744514571130883642499-1885Hog hair (black), hard381 bag (10 pcs.)

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Max. Rotational Speed(rpm) 12,000