1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cushion Sander【3-10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,005.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Provides a soft touch and fits well to the machined material, enabling work on both flat and curved surfaces.
· Little heat generated during grinding so the work material is not scorched.
· Layer Type
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, Resin, Rubber, General Steel, Stainless Steel, Aluminum, Copper

Part Number
EA5011
EA5012
EA5021
EA5022
EA5031
EA5032
EA5033
EA5034
EA5042
EA5051
EA5111
EA5112
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Particle Size
(#)
Overall Length
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 1,005.59

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

5 Day(s) 101018045.030004571130866607499-145191 Bag (3 pcs)

฿ 1,015.55

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

5 Day(s) 101024045.030004571130866621499-146091 Bag (3 pcs)

฿ 1,005.90

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

5 Day(s) 151018045.030004571130866683499-1478111 Bag (3 pcs)

฿ 1,015.86

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

5 Day(s) 151024045.030004571130866706499-1486111 Bag (3 pcs)

฿ 1,293.29

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

5 Day(s) 201018041.530004571130866768499-1494121 Bag (3 pcs)

฿ 1,293.29

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

5 Day(s) 201024041.530004571130866782499-1508121 Bag (3 pcs)

฿ 1,303.25

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

12 Day(s) 201032041.530004571130866805499-1516121 Bag (3 pcs)

฿ 1,293.29

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

5 Day(s) 201040041.530004571130866829499-1524121 Bag (3 pcs)

฿ 1,293.29

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

5 Day(s) 251324041.530004571130866867499-1532121 Bag (3 pcs)

฿ 1,294.07

MNT BRUSHES 1 Pack(s)

3 Pieces Per Package

5 Day(s) 301018041.530004571130866928499-1541171 Bag (3 pcs)

฿ 1,360.41

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

5 Day(s) 25818052.050004571130867109499-1559511 Bag (10 pcs)

฿ 1,451.72

MNT BRUSHES 1 Pack(s)

10 Pieces Per Package

5 Day(s) 25832052.050004571130867123499-1567511 Bag (10 pcs)

Loading...

  1. 1

Basic Information

Application Polishing Shaft Diameter(mm) 3