D.C. Power Pack (2 Station Type)

Brand :
MINITOR

Caution

    Product Description

    [Features]
    ・ High-performance power pack equipped with new functions that maximize the capabilities of the handpiece
    ・ Just by inserting the Ver.2 handpiece, it identifies the type, displays speed, and controls optimal torque
    ・ It is compatible with the previous MINIMO motor series without identification function, and in addition to a more powerful usability than the conventional power pack, the output level is digitally displayed with %

    Features

    ●High performance power pack equipped with a new function that makes the handpiece's capacity demonstrate to its maximum.
    ●By just inserting the handpiece in Ver.2, identifies the type and performs optimum torque control besides displaying the speed.

    Specification

    ●Input Voltage(V):AC100
    ●Rated Input(VA):60
    ●Output Voltage(V):DC1 to 30
    ●SPQ(piece):1
    ●Power Cord Length: 2m
    ●Tool Insertion Port: 2
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat