1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Angle Puncher

IZP PUNCHERS

Angle Puncher
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 78,792.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This is a head detachable angle puncher.
[Applications]
· Angle Drilling

 
Part Number
SH-70 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 78,792.07

฿ 66,114.43

IZP PUNCHERS 1 Piece(s) 10 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Manual hydraulic puncher Maximum Drilling Capacity (SS400)(mm) 10 Output load(kN(t)) 304(31)
Pocket Dimension(mm) 70 Overall Length(mm) 344 JAN Code 4906274801267
Trusco Code 474-1315 Specifications Applicable Pump (R14E-F, HP700A) Set content and accessories ● Replacement Blade: φ10.5, φ13.5, φ17.5, φ20.5
Mass(g) 14000 Features · This is a head detachable angle puncher. Application · Angle Punch
Number Contained In A Packet 1 unit

Please check the type/dimensions/specifications of the part SH-70 in the Angle Puncher series.