1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Spare Blade for Angle Puncher (Thickness 10 MM (Equivalent to SS400))

IZP PUNCHERS

Spare Blade for Angle Puncher (Thickness 10 MM (Equivalent to SS400))
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,455.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For drilling angle holes with a thickness of 10 mm (equivalent to SS400).
This is a set of male and female blades.

Part Number
SH70P10.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 3,455.91

IZP PUNCHERS 1 Piece(s) 10 Day(s) 1 Set (1 pcs)

Loading...

  1. 1

Basic Information

Product Type Related Item Compatible Model SH70 JAN Code 4906274804695
Trusco Code 474-1323 Specifications Male/Female Blade Set Mass(g) 250
Application · Angle punching for thickness of 10 mm (equivalent to SS400) Number Contained In A Packet 1 Set (1 pcs)

Please check the type/dimensions/specifications of the part SH70P10.5 in the Spare Blade for Angle Puncher (Thickness 10 MM (Equivalent to SS400)) series.