(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A double-action type puncher suitable for hole punching on H steel bars and 9 mm thick stainless steel materials.
· Uses a double-action mechanism to punch and pull with hydraulic pressure. Enables stress-free work on site.
Product Model | Power Hydraulic Puncher | Maximum Drilling Capacity (Stainless Steel)(mm) | t9×φ24 | Maximum Drilling Capacity (Steel)(mm) | t13×φ22/t12×φ24 |
---|---|---|---|---|---|
Arm Dimensions(mm) | 50 | Cord Length | 5m | JAN Code | 4580297700839 |
Trusco Code | 752-7209 | Mass(g) | 28500 | Features | · Double action type puncher suitable for hole punching of H type steel and stainless steel materials with 9 mm thickness. · Adopting double action type hydraulic mechanism for both die punching and lifting, for stress-less work at work sites. |
Power Supply | AC100V | Set content and accessories | · Punch diameter 18 mm (base unit set) · Die diameter 18 mm (base unit set) · Hydraulic oil · Workpiece stand · Grip · Hexagonal bar torque wrench (3 / 5 / 6 / 8) · Strap · Nut fastening rod | Number Contained In A Packet | 1 unit |
Please check the type/dimensions/specifications of the part HPC-2213W in the Electro-Hydraulic Puncher (Multi-Action Type) series.
How can we improve?
How can we improve?