1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tip Tool Rapid Scraper for Hammer Drill (B-71)

HAMMER HAMMER DRILL (ELECTRIC)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Tip Tool Rapid Scraper for Hammer Drill
  • Tip Tool Rapid Scraper for Hammer Drill
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Replaceable blade-type scraper which enables the blade to be replaced to suit the application, increasing work efficiency.
[Applications]
· Work Peeling P Tiles, Adhesive, Paint, etc.

Features

●According to the application, the blade can be replaced, and a replacement blade type scraper which can be removed efficiently.

Specification

●Compatible Model:SDSplus
●SPQ(piece):6

Materials

●Main Body: Chrome Molybdenum 
●Blade: SK Material
Part Number
B-71
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimensions: Opposite side X Total length X Blade width
(mm)
JAN Code Trusco Code Mass
(g)
Ordering Unit

฿ 2,479.36

HAMMER HAMMER DRILL (ELECTRIC) 1 Piece(s) 1 Day(s) 15×320×1004960408005877485-09125851 pc.

Loading...

  1. 1

Basic Information

Product Type Related Parts Shaft Diameter(mm) 15 Material Main Body: Chrome Molybdenum; Blade: SK Material
Compatible Model SDSplus Ordering Unit 1 pc.

Please check the type/dimensions/specifications of the part B-71 in the Tip Tool Rapid Scraper for Hammer Drill series.

Products with similar specification

Part Number
B-70
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDimensions: Opposite side X Total length X Blade width
(mm)
JAN Code Trusco Code Mass
(g)
Ordering Unit

฿ 2,351.67

1 Piece(s) 1 Day(s) 15×320×804960408005808485-0904505-