1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Drill Chuck, Hammer Chuck, (for SDS Plus Shank)

DRILL CHUCK HAMMER CHUCK

Drill Chuck, Hammer Chuck, (for SDS Plus Shank)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,022.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With the SDS Plus Shank Hammer Drill it is possible to use a straight shank bit, etc. It can be used with rotation + striking.
· With chuck handle.
[Applications]
· Used with Straight Shank Bit for the SDS Plus Shank Hammer Drill

Part Number
652
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOrder Unit

฿ 5,022.00

DRILL CHUCK HAMMER CHUCK 1 Piece(s) 10 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Type Electric Accessory Grip Scope (min-max)(mm) 2.5-13 Total Length(mm) 127
Chuck capacity 2.5~13mm JAN Code 3165140257688 Trusco Code 378-4401
Mass(g) 500 Order Unit 1 pc.

Please check the type/dimensions/specifications of the part 652 in the Drill Chuck, Hammer Chuck, (for SDS Plus Shank) series.