1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Drill Chuck

TOP HAND TOOL

Drill Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,272.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Hex shank can be attached to the electric drill with single-action.
· Straight bit, woodworking drill, short bit, etc., can be attached.
· Can be repaired with shank sold separately.

 
Part Number
EDC-2-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOrdering Unit

฿ 1,272.26

TOP HAND TOOL 1 Piece(s) 12 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Type Electric Accessory Chuck capacity(mm) 2.0~13.0 Overall Length(mm) 118
JAN Code 4975180897039 Trusco Code 493-1785 Mass(g) 445
Ordering Unit 1 pc.

Please check the type/dimensions/specifications of the part EDC-2-13 in the Drill Chuck series.