1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hammer Drill

HAMMER DRILL (ELECTRIC)

Hammer Drill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,910.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Using the SDS Plus Shank system, it is possible to interchange bits very quickly.
· Switch for continuously variable forward/reverse speed.
· High-spec 2-mode type (rotation, rotation+striking).

Part Number
ED-2620VR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 11,910.00

HAMMER DRILL (ELECTRIC) 1 Piece(s) 1 Day(s) 1

Loading...

  1. 1

Basic Information

Product Type Electric hammer drill Shank shape SDS Plus Shank Power Consumption(W) 830
Maximum Number of Load-Free Rotations(min-1) 0 to 1,100 Maximum Number of Strikes(min-1) 0 to 4,600 Cord(m) 5
JAN Code 4960673654749 Trusco Code 493-3532 Drilling Capacity(mm) Drill bit 26 mm, core bit 70 mm
Set content and accessories Auxiliary handle, stopper, case Mass(kg) 2.7 Specifications 100 VAC
Number Contained In A Packet 1

Please check the type/dimensions/specifications of the part ED-2620VR in the Hammer Drill series.