(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Delvo Torque Checker

Delvo Torque Checker

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Loading...

Specifications of DLT1133A

  • Product Type
    Torque Wrench Checker
  • Minimum graduation(N·m)
    0.015
  • Width(mm)
    160
  • Depth(mm)
    110
  • Height(mm)
    47
  • Measuring Range(N▪m)
    0.015~1.500
  • Accuracy(%)
    Within ±0.5 (F.S.)
  • JAN Code
    4992338486655
  • Trusco Code
    493-3524
  • Settings Mode
    PP (peak), TR (trace), PD (peak down)
  • Rechargeable Battery
    Nickel Metal Hydride Battery, 4-hr Recharging Time, 20-hr Continuous Use Duration
  • Display
    4-digit digital display
Part Number
DLT1133A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 88,920.83

฿ 72,532.72

NIT CONTROLLER 1 Piece(s) 20 Day(s)

Basic Specifications

  • Product Type
    Torque Wrench Checker
  • Minimum graduation(N·m)
    0.015
  • Width(mm)
    160
  • Depth(mm)
    110
  • Height(mm)
    47
  • Measuring Range(N▪m)
    0.015~1.500
  • Accuracy(%)
    Within ±0.5 (F.S.)
  • JAN Code
    4992338486655
  • Trusco Code
    493-3524
  • Settings Mode
    PP (peak), TR (trace), PD (peak down)
  • Rechargeable Battery
    Nickel Metal Hydride Battery, 4-hr Recharging Time, 20-hr Continuous Use Duration
  • Display
    4-digit digital display

Product Description

[Features]
· Data management with a personal computer is possible.
· 800 data items can be stored in the unit.
[Applications]
· Screwdriver torque management.

Specifications of DLT1133A

  • Product Type
    Torque Wrench Checker
  • Minimum graduation(N·m)
    0.015
  • Width(mm)
    160
  • Depth(mm)
    110
  • Height(mm)
    47
  • Measuring Range(N▪m)
    0.015~1.500
  • Accuracy(%)
    Within ±0.5 (F.S.)
  • JAN Code
    4992338486655
  • Trusco Code
    493-3524
  • Settings Mode
    PP (peak), TR (trace), PD (peak down)
  • Rechargeable Battery
    Nickel Metal Hydride Battery, 4-hr Recharging Time, 20-hr Continuous Use Duration
  • Display
    4-digit digital display
Part Number
DLT1133A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 88,920.83

฿ 72,532.72

NIT CONTROLLER 1 Piece(s) 20 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1