1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Plug Type Heater, for different voltages in water (stainless steel)

Plug Type Heater, for different voltages in water (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 36,800.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Because it can directly heat the liquid inside the tank and pipeline, it has superior thermal efficiency.
[Applications]
· For water, oil, various chemical heating, boilers, humidifiers, etc.
· Heating water

Part Number
SPW3050-40
SPW3050-44
SPW3100-40
SPW3100-44
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower
(V)
Capacity
(KW)
Size of Heat Generating Part
(mm)
JAN Code Trusco Code Mass
(g)

฿ 36,800.47

HKD1 PLUG TYPE HEATER 1 Piece(s) 31 Day(s) Three-Phase 40053604560123711277758-64851900

฿ 36,800.47

HKD1 PLUG TYPE HEATER 1 Piece(s) 31 Day(s) Three-Phase 44053604560123711284758-64931900

฿ 65,522.43

PLUG TYPE HEATER 1 Piece(s) 31 Day(s) Three-Phase 400105804560123711291758-65072800

฿ 65,522.43

PLUG TYPE HEATER 1 Piece(s) 31 Day(s) Three-Phase 440105804560123711307758-65152800

Loading...

  1. 1

Basic Information

Product Model Block-Type Heater Power Density(W/cm2) 7.5 Screw diameter G2
Thread Length(mm) 23 Features Because it can directly heat the liquid inside the tank and pipeline, it has superior thermal efficiency. Use · Suitable for heating water, water, oil, heating various chemicals, boilers and humidifiers.
Thermostat NA Temperature Regulation Range(°C) NA Heater Pipe Material Stainless Steel (SUS316L)
Plug Material Stainless steel (SUS304)