1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Mixer TL-11

TMQ STIRRERS

Hand Mixer TL-11
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,893.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Stepless variable speed increases work efficiency.
· Ideal for stirring high-viscosity materials.
· Speed adjustment is possible during stirring. (250 to 700/min)
· Improves work efficiency with 1,100 W high output and stepless variable speed.
[Applications]
· For mixing various wall materials and sprayed materials.

Part Number
TL-11 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 15,893.00

฿ 14,621.56

TMQ STIRRERS 1 Piece(s) 12 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Stirrer (Handy Type) Power Cord Length(m) 2.8 Blade outer diameter(mm) 200
Output(W) 1100 Power Supply(V) 100 Rated Current(A) 11
No load rotation speed 250~700rpm JAN Code 4997581228366 Trusco Code 471-8925
Mass(g) 3600 Accessory Blade (240 mm diameter) Specifications 1,100 W Continuously Variable Speed (250-700 revolutions) with TY-200 W Blade
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part TL-11 in the Hand Mixer TL-11 series.