Hand Mixer TL-13

Brand :
TOMOSADA

Caution

    Product Description

    [Features]
    ·The stepless speed improves work efficiency
    ·Suitable for stirring high viscosity materials
    ·2-speed, stepless speed 150 to 400 cycles/minute, 250 to 700 times/minute
    ·High output of 1,300 W and stepless speed improve work efficiency
    [Applications]
    ·For kneading various wall materials, spraying materials, etc.
    ·For mortar

    Features

    ●Work efficiency is improved with continuously variable speed change.
    ●Optimum for agitating high viscosity materials.
    ●Speed ??adjustment is possible during stirring.(150 to 400, 250 to 700/min)

    Usage

    ●To various kinds of wall materials/spray materials etc.

    Specification

    ●Power(V):100
    ●Rated Ampere(A):13
    ●Output(W):1300
    ●SPQ(piece):1
    ●Blade outer diameter: 240mm 
    ●No-Load Rotation Speed: 150 to 400, 250 to 700rpm 
    ●Power Cord Length: 2.8m

    Accessories

    ●Blade(diameter: 240mm)