(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GT-750-B |
GT-9100-B |
GT-910-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective inside dimensions (frontage x depth x height) (mm) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 12,713.00 |
RSR BIG BOX | 1 Piece(s) | 40 Day(s) | 750×300×280 | 10000 | 748×295×175 | 4963241001273 | 487-2771 | ||
฿ 23,979.00 ฿ 19,960.12 |
RSR BIG BOX | 1 Piece(s) | 40 Day(s) | 910×420×390 | 22000 | 908×417×285 | 4963241001297 | 487-2789 | ||
฿ 15,098.00 ฿ 12,567.58 |
RSR BIG BOX | 1 Piece(s) | 40 Day(s) | 910×300×280 | 14000 | 908×295×175 | 4963241001280 | 487-2797 |
[Features]
· The box has a solid and completely professional specification with a reinforced box base for use in vehicles.
· Permeation of water is prevented with a welded finish on the corner portion.
· Specification: With Intermediate Tray, with Side Handle, Cylinder Key Mounting Enabled (Sold Separately)
· Material: Steel
[Applications]
· A box designed for on-board use.
Part Number |
---|
GT-750-B |
GT-9100-B |
GT-910-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective inside dimensions (frontage x depth x height) (mm) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 12,713.00 |
RSR BIG BOX | 1 Piece(s) | 40 Day(s) | 750×300×280 | 10000 | 748×295×175 | 4963241001273 | 487-2771 | ||
฿ 23,979.00 ฿ 19,960.12 |
RSR BIG BOX | 1 Piece(s) | 40 Day(s) | 910×420×390 | 22000 | 908×417×285 | 4963241001297 | 487-2789 | ||
฿ 15,098.00 ฿ 12,567.58 |
RSR BIG BOX | 1 Piece(s) | 40 Day(s) | 910×300×280 | 14000 | 908×295×175 | 4963241001280 | 487-2797 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?