Small Tool Box (With Inner Tray)

Brand :
TRUSCO
Caution
Product Description
Mountable tool box.
[Features]
Portable.
Small size.
Main unit material: steel
Specifications of Small Tool Box (With Inner Tray)


F-401 Image

F-400 Open box
- With handle on both the sides
- There are 2 partitions on F400 inner tray
Materials
- Main body: steel
Manufacturing country
- Japan
| Part Number | Color | Outer dimensions (mm) width × depth × height | Inner tray | Weight (kg) |
|---|---|---|---|---|
| F-401 | Neo gray | 400 × 300 × 150 | No | 3.60 |
| F-400 | Neo gray | 400 × 300 × 150 | Yes | 4.98 |