(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SG-1000-GY/NY |
SG-1300-GY/NY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 34,754.00 ฿ 27,803.20 |
RSR BIG BOX | 1 Piece(s) | 13 Day(s) | 1100×580×695 | 20000 | 4963241003543 | 487-3904 | ||
฿ 40,884.00 ฿ 32,707.20 |
RSR BIG BOX | 1 Piece(s) | 13 Day(s) | 1315×650×695 | 24000 | 4963241002997 | 487-3912 |
[Features]
·Excellent strength due to the use of high-impact polyethylene.
·It is resistant to UV rays, oil, and salt water, and has excellent durability.
·The hinges and buckles are made of rust-resistant stainless steel.
·The hinges are installed on the inside so they are hard to break.
·Specifications: With middle plate, cylinder lock can be attached (Sold separately)
・ Materials: Polyethylene
[Applications]
·car box. It is mainly suitable for light trucks.
·Completely rainproof design allows for outdoor use.
Part Number |
---|
SG-1000-GY/NY |
SG-1300-GY/NY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 34,754.00 ฿ 27,803.20 |
RSR BIG BOX | 1 Piece(s) | 13 Day(s) | 1100×580×695 | 20000 | 4963241003543 | 487-3904 | ||
฿ 40,884.00 ฿ 32,707.20 |
RSR BIG BOX | 1 Piece(s) | 13 Day(s) | 1315×650×695 | 24000 | 4963241002997 | 487-3912 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?