(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Club Parts Movable Partition Type

Super Club Parts Movable Partition Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of RP-230

  • Case Size (Frontage x Depth x Height)(mm)
    234×168×49
  • Case color
    Clear
  • Effective inside dimensions (frontage x depth x height)(mm)
    222×147×34
  • JAN Code
    4963241002928
  • Trusco Code
    487-3441
Part Number
RP-230
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)
Effective inside dimensions (frontage x depth x height)
(mm)
JAN Code Trusco Code

฿ 325.00

RSR TOOL BOXES 1 Piece(s) 13 Day(s) 234×168×49 222×147×34 4963241002928 487-3441

Basic Specifications

  • Case color
    Clear

Product Description

[Features]
· Deep bottom type with large storage capacity.
· Hinges and buckles use entirely different parts, and the product boasts outstanding durability.
· With partition plate lock function.
[Applications]
· Small parts and terminals can be stored.

Specifications of RP-230

  • Case Size (Frontage x Depth x Height)(mm)
    234×168×49
  • Case color
    Clear
  • Effective inside dimensions (frontage x depth x height)(mm)
    222×147×34
  • JAN Code
    4963241002928
  • Trusco Code
    487-3441
Part Number
RP-230
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)
Effective inside dimensions (frontage x depth x height)
(mm)
JAN Code Trusco Code

฿ 325.00

RSR TOOL BOXES 1 Piece(s) 13 Day(s) 234×168×49 222×147×34 4963241002928 487-3441

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1