(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Pitch L&R Impact Tip Case

Super Pitch L&R Impact Tip Case

You can add up to 6 items to the comparison list.

Loading...

Specifications of IPW-1510-B

  • Case Size (Frontage x Depth x Height)(mm)
    200×153×40
  • Mass(g)
    241
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    190×120×33
  • JAN Code
    4963241008333
  • Trusco Code
    487-2801
Part Number
IPW-1510-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 359.09

RSR DARUMARUKUN 1 Piece(s) 5 Day(s)

Basic Specifications

  • Case Size (Frontage x Depth x Height)(mm)
    200×153×40
  • Mass(g)
    241
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    190×120×33
  • JAN Code
    4963241008333
  • Trusco Code
    487-2801

Product Description

[Features]
· Industry's first that can be opened or closed from either left or right.
· Can be quickly opened with one buckle.
· 5.5 mm partitioning grooves realize minute storage space.
· Lid is removable.
· It is rounded on 4 faces for easy removal.
· A strong block material has been used to provide good resistance to shock.
· Specification: With Partition Panel 6 Units, Double Buckle, Cylinder Key Disabled (Sold Separately)
· Material: Polypropylene (PP)
[Applications]
· Can store socket wrenches, bits, drills, etc.

Specifications of IPW-1510-B

  • Case Size (Frontage x Depth x Height)(mm)
    200×153×40
  • Mass(g)
    241
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    190×120×33
  • JAN Code
    4963241008333
  • Trusco Code
    487-2801
Part Number
IPW-1510-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 359.09

RSR DARUMARUKUN 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1