(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PT-85-C |
PT-110-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 104.00 |
RSR DARUMARUKUN | 1 Piece(s) | 13 Day(s) | 85×23 | 20 | 4963241005400 | 487-3181 | ||
฿ 152.00 |
RSR DARUMARUKUN | 1 Piece(s) | 13 Day(s) | 110×32 | 50 | 4963241005417 | 487-3173 |
Part Number |
---|
PT-85-C |
PT-110-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 104.00 |
RSR DARUMARUKUN | 1 Piece(s) | 13 Day(s) | 85×23 | 20 | 4963241005400 | 487-3181 | ||
฿ 152.00 |
RSR DARUMARUKUN | 1 Piece(s) | 13 Day(s) | 110×32 | 50 | 4963241005417 | 487-3173 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?