(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
SP-1500D-C |
SP-3000D-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Effective inside dimensions (frontage x depth x height) (mm) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 348.79 |
RSR DARUMARUKUN | 1 Piece(s) | 5 Day(s) | 201×149×39 | 190×116×34 | 4963241003932 | 487-4005 | ||
฿ 548.60 |
RSR DARUMARUKUN | 1 Piece(s) | 5 Day(s) | 300×206×39 | 288×165×34 | 4963241003956 | 487-4081 |
[Features]
· 5.5 mm pitch enables partitioning just as expected.
· It is rounded on 4 faces for easy removal.
· A component size that is easy to use.
· Professional accessory storage box.
[Applications]
· Small parts and terminals can be stored.
Part Number |
---|
SP-1500D-C |
SP-3000D-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Effective inside dimensions (frontage x depth x height) (mm) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 348.79 |
RSR DARUMARUKUN | 1 Piece(s) | 5 Day(s) | 201×149×39 | 190×116×34 | 4963241003932 | 487-4005 | ||
฿ 548.60 |
RSR DARUMARUKUN | 1 Piece(s) | 5 Day(s) | 300×206×39 | 288×165×34 | 4963241003956 | 487-4081 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?