(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Pitch Minimum Slim Type

Super Pitch Minimum Slim Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SP-1500S-C

  • Case Size (Frontage x Depth x Height)(mm)
    201×149×28
  • Case color
    Clear
  • Effective inside dimensions (frontage x depth x height)(mm)
    190×116×24
  • JAN Code
    4963241003925
  • Trusco Code
    487-4021
Part Number
SP-1500S-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)
Effective inside dimensions (frontage x depth x height)
(mm)
JAN Code Trusco Code

฿ 372.00

RSR DARUMARUKUN 1 Piece(s) 13 Day(s) 201×149×28 190×116×24 4963241003925 487-4021

Basic Specifications

  • Case color
    Clear

Product Description

[Features]
· 5.5 mm pitch enables partitioning just as expected.
· It is rounded on 4 faces for easy removal.
· A component size that is easy to use.
· Professional accessory storage box.
[Applications]
· Small parts and terminals can be stored.

Specifications of SP-1500S-C

  • Case Size (Frontage x Depth x Height)(mm)
    201×149×28
  • Case color
    Clear
  • Effective inside dimensions (frontage x depth x height)(mm)
    190×116×24
  • JAN Code
    4963241003925
  • Trusco Code
    487-4021
Part Number
SP-1500S-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)
Effective inside dimensions (frontage x depth x height)
(mm)
JAN Code Trusco Code

฿ 372.00

RSR DARUMARUKUN 1 Piece(s) 13 Day(s) 201×149×28 190×116×24 4963241003925 487-4021

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1