(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
SP-375F-C |
SP-750F-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective inside dimensions (frontage x depth x height) (mm) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 89.00 |
RSR DARUMARUKUN | 1 Piece(s) | 13 Day(s) | 100×72×21 | 30 | 93×55×16 | 4963241004915 | 487-4153 | ||
฿ 127.00 |
RSR DARUMARUKUN | 1 Piece(s) | 13 Day(s) | 145×100×21 | 50 | 137×83×16 | 4963241004939 | 487-4226 |
[Features]
· Can be stored discretely in accordance with items.
· Ergonomic easy-to-remove 4 sides with rounded corners.
· Compact type suitable for pockets.
· Free type that is easy to use.
· Specification: Free Type, with Round Corners, with Strap Hole
· Material: Polypropylene (PP)
[Applications]
· Small parts and terminals can be stored.
Part Number |
---|
SP-375F-C |
SP-750F-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective inside dimensions (frontage x depth x height) (mm) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 89.00 |
RSR DARUMARUKUN | 1 Piece(s) | 13 Day(s) | 100×72×21 | 30 | 93×55×16 | 4963241004915 | 487-4153 | ||
฿ 127.00 |
RSR DARUMARUKUN | 1 Piece(s) | 13 Day(s) | 145×100×21 | 50 | 137×83×16 | 4963241004939 | 487-4226 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?