(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
C-1200NS |
C-800NS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dimensions (Frontage x Depth x Height) (mm) |
Mass (g) |
Max. No. of Frames | Effective inside dimensions (frontage x depth x height) (mm) |
Conditions of Use | JAN Code | Trusco Code | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 542.79 |
MIH PARTS CASES | 1 Piece(s) | 31 Day(s) | 255×190×28 | 337 | 36 | 245×175×23 | Heat resistance temperature: 120°C, Cold resistance temperature -20 | 4963189175951 | 481-8610 | Changeable Partition Plate X 32 | ||
฿ 350.32 |
MIH PARTS CASES | 1 Piece(s) | 31 Day(s) | 205×145×28 | 210.5 | 28 | 196×131×23 | - | 4963189175937 | 481-8636 | Changeable Partition Plate X 24 |
Tool set / tool box made from resin with movable partitions for dividing the compartments at 3.2‑mm increments.
[Features]
· Because the lid is made from polycarbonate, it's strong, and because it's highly transparent, the contents are easy to see.
· The partitions in the long direction are fixed and are movable in the short direction.
· The lid can be opened and closed with a single action.
· Color: clear.
· Lid / clasp material: polycarbonate.
· Main body / partition material: polypropylene.
[Applications]
· Perfect for storing small items and parts and for storing and organizing parts.
Part Number |
---|
C-1200NS |
C-800NS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Dimensions (Frontage x Depth x Height) (mm) |
Mass (g) |
Max. No. of Frames | Effective inside dimensions (frontage x depth x height) (mm) |
Conditions of Use | JAN Code | Trusco Code | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 542.79 |
MIH PARTS CASES | 1 Piece(s) | 31 Day(s) | 255×190×28 | 337 | 36 | 245×175×23 | Heat resistance temperature: 120°C, Cold resistance temperature -20 | 4963189175951 | 481-8610 | Changeable Partition Plate X 32 | ||
฿ 350.32 |
MIH PARTS CASES | 1 Piece(s) | 31 Day(s) | 205×145×28 | 210.5 | 28 | 196×131×23 | - | 4963189175937 | 481-8636 | Changeable Partition Plate X 24 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?