(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Case 1200NS

Free Case 1200NS

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1200NS

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Outer Dimensions (Frontage x Depth x Height)(mm)
    255×190×28
  • Color
    [Other] Clear
  • Mass(g)
    270
  • Max. No. of Frames
    20
  • Effective inside dimensions (frontage x depth x height)(mm)
    245×175×23
  • Conditions of Use
    Heat resistance temperature: 120°C, Cold resistance temperature -20°C
  • JAN Code
    4963189126687
  • Trusco Code
    481-8598
  • Body Material
    Polypropylene
  • Accessories
    Changeable Partition Plate
Part Number
1200NS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 424.77

MIH PLASTIC TOOL BOXES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Outer Dimensions (Frontage x Depth x Height)(mm)
    255×190×28
  • Color
    Clear
  • Mass(g)
    270
  • Max. No. of Frames
    20
  • Effective inside dimensions (frontage x depth x height)(mm)
    245×175×23
  • Conditions of Use
    Heat resistance temperature: 120°C, Cold resistance temperature -20°C
  • JAN Code
    4963189126687
  • Trusco Code
    481-8598
  • Body Material
    Polypropylene
  • Accessories
    Changeable Partition Plate

Product Description

Tool set / tool box made from resin with 16 movable partitions for dividing the compartments at 3.2‑mm increments.
[Features]
· Thin case with fixed partitions in the long direction and freely movable partitions in the short direction.
· The partitions are movable in units of millimeters.
· The lid can be opened and closed with a single action.
· Color: clear.
· Material: main body / lid / partitions: polypropylene, Clasp: ABS.
[Applications]
· For storing and organizing tools and parts.

Specifications of 1200NS

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Outer Dimensions (Frontage x Depth x Height)(mm)
    255×190×28
  • Color
    [Other] Clear
  • Mass(g)
    270
  • Max. No. of Frames
    20
  • Effective inside dimensions (frontage x depth x height)(mm)
    245×175×23
  • Conditions of Use
    Heat resistance temperature: 120°C, Cold resistance temperature -20°C
  • JAN Code
    4963189126687
  • Trusco Code
    481-8598
  • Body Material
    Polypropylene
  • Accessories
    Changeable Partition Plate
Part Number
1200NS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 424.77

MIH PLASTIC TOOL BOXES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1