(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parts Case (Without Partitions) Deep Type TPC-O3L

Parts Case (Without Partitions) Deep Type TPC-O3L

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of TPC-O3L

  • Case Size (Frontage x Depth x Height)(mm)
    178 × 120 × 60
  • Color
    Clear
  • JAN Code
    4989999432084
  • Trusco Code
    497-1639
Part Number
TPC-O3L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 213.57

PARTS CASE 1 Piece(s) Same day

Basic Specifications

  • Case Size (Frontage x Depth x Height)(mm)
    178 × 120 × 60
  • Color
    Clear
  • JAN Code
    4989999432084
  • Trusco Code
    497-1639

Product Description

For toolboxes or cabinets.
[Features]
· Integrated buckle makes it easy to open and close.
[Applications]
· For organizing.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TPC-O3L

  • Case Size (Frontage x Depth x Height)(mm)
    178 × 120 × 60
  • Color
    Clear
  • JAN Code
    4989999432084
  • Trusco Code
    497-1639
Part Number
TPC-O3L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 213.57

PARTS CASE 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Parts Case (Without Partitions) Deep Type Specifications
Image of deep type parts case (without partitions)

Image of deep type parts case (without partitions)

Without partitions

Materials

  • Main body: polypropylene (PP)
  • Buckle: Shock-resistant copolymer

Manufacturing country

  • Japan
Part NumberOuter dimensions (mm)
width × depth × height
Effective inner dimensions (mm)
width × depth × height
Weight
(g)
TPC-O3L178 × 120 × 60170 × 108 × 56130