(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unit Case

Unit Case

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of UC-6W

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Case Size (Frontage x Depth x Height)(mm)
    285×73×278
  • Mass(g)
    867
  • Color
    Gray
  • Material
    Main Body: Polypropylene (PP); Handle: Polypropylene (PP); Waist Case: Polypropylene (PP)
  • Attached case
    WC-135 X 6 pcs.
  • JAN Code
    4905009277407
  • Trusco Code
    325-6464
  • Number Contained In A Packet
    1 pc.
Part Number
UC-6W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 851.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Case Size (Frontage x Depth x Height)(mm)
    285×73×278
  • Mass(g)
    867
  • Color
    Gray
  • Material
    Main Body: Polypropylene (PP); Handle: Polypropylene (PP); Waist Case: Polypropylene (PP)
  • Attached case
    WC-135 X 6 pcs.
  • JAN Code
    4905009277407
  • Trusco Code
    325-6464
  • Number Contained In A Packet
    1 pc.

Product Description

[Features]
· A unit case for storing small parts storage boxes which are worn on the waist.

Specifications of UC-6W

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Case Size (Frontage x Depth x Height)(mm)
    285×73×278
  • Mass(g)
    867
  • Color
    Gray
  • Material
    Main Body: Polypropylene (PP); Handle: Polypropylene (PP); Waist Case: Polypropylene (PP)
  • Attached case
    WC-135 X 6 pcs.
  • JAN Code
    4905009277407
  • Trusco Code
    325-6464
  • Number Contained In A Packet
    1 pc.
Part Number
UC-6W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 851.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1