(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cabinet Internal Organization Box Storage Tray (One Free Space)

Cabinet Internal Organization Box Storage Tray (One Free Space)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 550.90 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AQ-1114
AQ-1115
AQ-1116
AQ-1117
AQ-1118
AQ-1119
AQ-1121
AQ-1122
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)
Effective Width
(mm)
JAN Code Trusco Code Number Contained In A Packet

฿ 687.31

RPL1 AQURADO-UNI 1 Pack(s)

2 Pieces Per Package

31 Day(s) 48×192×26.5 80 22 4560251830215 770-8483 1S (2 Piece)

฿ 754.93

RPL1 AQURADO-UNI 1 Pack(s)

2 Pieces Per Package

31 Day(s) 72×192×26.5 120 22 4560251830222 770-8491 1S (2 Piece)

฿ 691.00

RPL1 AQURADO-UNI 1 Pack(s)

2 Pieces Per Package

31 Day(s) 96×96×26.5 80 24 4560251830239 770-8505 1S (2 Piece)

฿ 652.30

RPL1 AQURADO-UNI 1 Pack(s)

2 Pieces Per Package

31 Day(s) 96×96×26.5 80 40 4560251830246 770-8513 1S (2 Piece)

฿ 550.90

RPL1 AQURADO-UNI 1 Pack(s)

2 Pieces Per Package

31 Day(s) 73×48×26.5 50 37 4560251830253 770-8521 1S (2 Piece)

฿ 681.32

RPL1 AQURADO-UNI 1 Pack(s)

2 Pieces Per Package

31 Day(s) 96×96×26.5 80 85 4560251830260 770-8530 1S (2 Piece)

฿ 720.02

RPL1 AQURADO-UNI 1 Pack(s)

2 Pieces Per Package

31 Day(s) 72×92×50.5 80 62 4560251830277 770-8548 1S (2 Piece)

฿ 620.17

RPL1 AQURADO-UNI 1 Pack(s)

2 Pieces Per Package

31 Day(s) 72×92×26.5 60 62 4560251830284 770-8556 1S (2 Piece)

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Case color
    Black
  • Specifications
    Half-Box Type (Use 2 pcs)
  • Material
    ABS Resin
  • Number Contained In A Packet
    1S (2 Piece)

Product Description

[Features]
· By using 2 pieces in 1 set, the length can be adjusted freely.
· Box protruding part makes it stackable.
· Can be freely combined.
[Applications]
· For neat organization of the inside of cabinets and desks.

Part Number
AQ-1114
AQ-1115
AQ-1116
AQ-1117
AQ-1118
AQ-1119
AQ-1121
AQ-1122
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)
Effective Width
(mm)
JAN Code Trusco Code Number Contained In A Packet

฿ 687.31

RPL1 AQURADO-UNI 1 Pack(s)

2 Pieces Per Package

31 Day(s) 48×192×26.5 80 22 4560251830215 770-8483 1S (2 Piece)

฿ 754.93

RPL1 AQURADO-UNI 1 Pack(s)

2 Pieces Per Package

31 Day(s) 72×192×26.5 120 22 4560251830222 770-8491 1S (2 Piece)

฿ 691.00

RPL1 AQURADO-UNI 1 Pack(s)

2 Pieces Per Package

31 Day(s) 96×96×26.5 80 24 4560251830239 770-8505 1S (2 Piece)

฿ 652.30

RPL1 AQURADO-UNI 1 Pack(s)

2 Pieces Per Package

31 Day(s) 96×96×26.5 80 40 4560251830246 770-8513 1S (2 Piece)

฿ 550.90

RPL1 AQURADO-UNI 1 Pack(s)

2 Pieces Per Package

31 Day(s) 73×48×26.5 50 37 4560251830253 770-8521 1S (2 Piece)

฿ 681.32

RPL1 AQURADO-UNI 1 Pack(s)

2 Pieces Per Package

31 Day(s) 96×96×26.5 80 85 4560251830260 770-8530 1S (2 Piece)

฿ 720.02

RPL1 AQURADO-UNI 1 Pack(s)

2 Pieces Per Package

31 Day(s) 72×92×50.5 80 62 4560251830277 770-8548 1S (2 Piece)

฿ 620.17

RPL1 AQURADO-UNI 1 Pack(s)

2 Pieces Per Package

31 Day(s) 72×92×26.5 60 62 4560251830284 770-8556 1S (2 Piece)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1