(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cabinet Internal Organization Box Storage Tray (for 12 Spanners)

Cabinet Internal Organization Box Storage Tray (for 12 Spanners)

You can add up to 6 items to the comparison list.

Loading...

Specifications of AQ-2110

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Case Size (Frontage x Depth x Height)(mm)
    240×336×50.5
  • Case color
    Black
  • Mass(g)
    420
  • JAN Code
    4560251830291
  • Trusco Code
    770-8564
  • Specifications
    For 12 Wrenches
  • Material
    ABS Resin
Part Number
AQ-2110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,665.15

RPL1 AQURADO-UNI 1 Piece(s) 31 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Case Size (Frontage x Depth x Height)(mm)
    240×336×50.5
  • Case color
    Black
  • Mass(g)
    420
  • JAN Code
    4560251830291
  • Trusco Code
    770-8564
  • Specifications
    For 12 Wrenches
  • Material
    ABS Resin

Product Description

[Features]
· Ideal for inserting specific tools.
· Box protruding part makes it stackable.
· Can be freely combined.
[Applications]
· For neat organization of the inside of cabinets and desks.

Specifications of AQ-2110

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Parts Case
  • Case Size (Frontage x Depth x Height)(mm)
    240×336×50.5
  • Case color
    Black
  • Mass(g)
    420
  • JAN Code
    4560251830291
  • Trusco Code
    770-8564
  • Specifications
    For 12 Wrenches
  • Material
    ABS Resin
Part Number
AQ-2110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,665.15

RPL1 AQURADO-UNI 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1