(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Attaché AT24

Attaché AT24

You can add up to 6 items to the comparison list.

Loading...

Specifications of AT24

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Resin-Made Tool Box
  • Outer Dimensions (Frontage x Depth x Height)(mm)
    255×250×77
  • Color
    [Other] Clear
  • Mass(g)
    344.3
  • Effective inside dimensions (frontage x depth x height)(mm)
    240×223×55
  • Material
    Main Body/Handle/Lid: Polypropylene; Stopper: Impact-Resistant Copolymer
  • JAN Code
    4963189202442
  • Trusco Code
    481-8601
  • Specifications
    Heat Resistant Temperature 120°C
Part Number
AT24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 434.47

MIH PLASTIC TOOL BOXES 1 Piece(s) 5 Day(s)

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Resin-Made Tool Box
  • Outer Dimensions (Frontage x Depth x Height)(mm)
    255×250×77
  • Color
    Clear
  • Mass(g)
    344.3
  • Effective inside dimensions (frontage x depth x height)(mm)
    240×223×55
  • Material
    Main Body/Handle/Lid: Polypropylene; Stopper: Impact-Resistant Copolymer
  • JAN Code
    4963189202442
  • Trusco Code
    481-8601
  • Specifications
    Heat Resistant Temperature 120°C

Product Description

Tool set / tool box that is lightweight at approx. 345 g easy to carry around.
[Features]
· Attaché case made of resin.
· Because it's clear, the contents are easy to see.
· Material: Main body / lid / handle: polypropylene, Clasp: shock-resistant copolymer.
[Applications]
· For storing documents and tools.
· For combining a set of items in a box.

Specifications of AT24

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Resin-Made Tool Box
  • Outer Dimensions (Frontage x Depth x Height)(mm)
    255×250×77
  • Color
    [Other] Clear
  • Mass(g)
    344.3
  • Effective inside dimensions (frontage x depth x height)(mm)
    240×223×55
  • Material
    Main Body/Handle/Lid: Polypropylene; Stopper: Impact-Resistant Copolymer
  • JAN Code
    4963189202442
  • Trusco Code
    481-8601
  • Specifications
    Heat Resistant Temperature 120°C
Part Number
AT24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 434.47

MIH PLASTIC TOOL BOXES 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1