(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hard Case 600

Hard Case 600

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 600-G

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    536×280×278
  • Mass(g)
    2800
  • Effective inside dimensions (frontage x depth x height)(mm)
    450×200×215
  • Color
    Gray
  • Material
    Main Body/Inner Tray: Polypropylene (PP); Handle/Buckle: ABS Resin
  • JAN Code
    4905009036264
  • Trusco Code
    325-6251
  • Accessory
    Inner Tray: 2 Pcs
  • Number Contained In A Packet
    1 pc.
Part Number
600-G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 2,251.18

IRO CLOSENESS HARD CASE 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    536×280×278
  • Mass(g)
    2800
  • Effective inside dimensions (frontage x depth x height)(mm)
    450×200×215
  • Color
    Gray
  • Material
    Main Body/Inner Tray: Polypropylene (PP); Handle/Buckle: ABS Resin
  • JAN Code
    4905009036264
  • Trusco Code
    325-6251
  • Accessory
    Inner Tray: 2 Pcs
  • Number Contained In A Packet
    1 pc.

Product Description

[Features]
· Includes 2 stacked trays inside.

Specifications of 600-G

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    536×280×278
  • Mass(g)
    2800
  • Effective inside dimensions (frontage x depth x height)(mm)
    450×200×215
  • Color
    Gray
  • Material
    Main Body/Inner Tray: Polypropylene (PP); Handle/Buckle: ABS Resin
  • JAN Code
    4905009036264
  • Trusco Code
    325-6251
  • Accessory
    Inner Tray: 2 Pcs
  • Number Contained In A Packet
    1 pc.
Part Number
600-G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 2,251.18

IRO CLOSENESS HARD CASE 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1