(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hard Case 460

Hard Case 460

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 460-ECOBK

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    450×230×220
  • Mass(g)
    1300
  • Effective inside dimensions (frontage x depth x height)(mm)
    400×170×165
  • Color
    Eco Black
  • Material
    Polypropylene (PP), ABS Resin
  • Load Resistance(g)
    Approximately 20000
  • JAN Code
    4905009947409
  • Trusco Code
    437-8636
  • Accessory
    Inner tray
  • Number Contained In A Packet
    1 pc.
Part Number
460-ECOBK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 802.67

IRO CLOSENESS HARD CASE 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    450×230×220
  • Mass(g)
    1300
  • Effective inside dimensions (frontage x depth x height)(mm)
    400×170×165
  • Color
    Eco Black
  • Material
    Polypropylene (PP), ABS Resin
  • Load Resistance(g)
    Approximately 20000
  • JAN Code
    4905009947409
  • Trusco Code
    437-8636
  • Accessory
    Inner tray
  • Number Contained In A Packet
    1 pc.

Product Description

[Features]
· Suitable for storing hand tools or parts.

Specifications of 460-ECOBK

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    450×230×220
  • Mass(g)
    1300
  • Effective inside dimensions (frontage x depth x height)(mm)
    400×170×165
  • Color
    Eco Black
  • Material
    Polypropylene (PP), ABS Resin
  • Load Resistance(g)
    Approximately 20000
  • JAN Code
    4905009947409
  • Trusco Code
    437-8636
  • Accessory
    Inner tray
  • Number Contained In A Packet
    1 pc.
Part Number
460-ECOBK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 802.67

IRO CLOSENESS HARD CASE 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1