(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Club Duo

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of DA-343-C

  • Case Size (Frontage x Depth x Height)(mm)
    342×211×161
  • Mass(g)
    1000
  • Case color
    Clear
  • Effective inside dimensions (frontage x depth x height)(mm)
    305×163×69
  • JAN Code
    4963241002706
  • Trusco Code
    487-2649
Part Number
DA-343-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 894.00

RSR DOCUTTE 1 Piece(s) 13 Day(s)

Basic Specifications

  • Case Size (Frontage x Depth x Height)(mm)
    342×211×161
  • Mass(g)
    1000
  • Case color
    Clear
  • Effective inside dimensions (frontage x depth x height)(mm)
    305×163×69
  • JAN Code
    4963241002706
  • Trusco Code
    487-2649

Product Description

[Features]
· The slide-type two-stage tray improves working efficiency.
· Small objects can be stored without becoming scattered.
· The arm uses polycarbonate with excellent strength.
· Specification: With Slide Type 2-Stage Tray, with Partition Plate 4 Units, Cylinder Key Mounting Disabled (Sold Separately)
· Material: Polypropylene (PP)
[Applications]
· Storage of work tools and fine parts is also enabled

Specifications of DA-343-C

  • Case Size (Frontage x Depth x Height)(mm)
    342×211×161
  • Mass(g)
    1000
  • Case color
    Clear
  • Effective inside dimensions (frontage x depth x height)(mm)
    305×163×69
  • JAN Code
    4963241002706
  • Trusco Code
    487-2649
Part Number
DA-343-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 894.00

RSR DOCUTTE 1 Piece(s) 13 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1