(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Glass No Medium Dish

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of R-39S-C

  • Case Size (Frontage x Depth x Height)(mm)
    392×206×164
  • Mass(g)
    640
  • Case color
    Clear
  • Effective inside dimensions (frontage x depth x height)(mm)
    345×150×142
  • JAN Code
    4963241002201
  • Trusco Code
    487-3301
Part Number
R-39S-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)
Effective inside dimensions (frontage x depth x height)
(mm)
JAN Code Trusco Code

฿ 649.00

RSR DOCUTTE 1 Piece(s) 13 Day(s) 392×206×164 640 345×150×142 4963241002201 487-3301

Basic Specifications

  • Case color
    Clear

Product Description

[Features]
·It is a box that can be used properly according to the purpose.
・ Free Type
·Cylinder Lock: Not mountable
·Materials: Polypropylene (PP)
[Applications]
·Ideal for storing small tools

Specifications of R-39S-C

  • Case Size (Frontage x Depth x Height)(mm)
    392×206×164
  • Mass(g)
    640
  • Case color
    Clear
  • Effective inside dimensions (frontage x depth x height)(mm)
    345×150×142
  • JAN Code
    4963241002201
  • Trusco Code
    487-3301
Part Number
R-39S-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)
Effective inside dimensions (frontage x depth x height)
(mm)
JAN Code Trusco Code

฿ 649.00

RSR DOCUTTE 1 Piece(s) 13 Day(s) 392×206×164 640 345×150×142 4963241002201 487-3301

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1