(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
RE-380-BK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective inside dimensions (frontage x depth x height) (mm) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 801.34 |
RSR DOCUTTE | 1 Piece(s) | 5 Day(s) | 380×230×180 | 900 | 328×156×98 | 4963241009736 | 487-3394 |
[Features]
· It is an attractively-priced bargain edition, which is cheap, yet high in quality.
· Convenient sliding intermediate tray.
· Specification: With Intermediate Tray, Intermediate Tray Slide Function, Water Drainage Structure Preventing Rain Puddles, Cylinder Key Mounting Disabled (Sold Separately)
· Material: Polypropylene
[Applications]
· 100 mm grinder can be stored in body.
· Inner tray can store grindstone.
Part Number |
---|
RE-380-BK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Size (Frontage x Depth x Height) (mm) |
Mass (g) |
Effective inside dimensions (frontage x depth x height) (mm) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 801.34 |
RSR DOCUTTE | 1 Piece(s) | 5 Day(s) | 380×230×180 | 900 | 328×156×98 | 4963241009736 | 487-3394 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?