Joy club RB, double-lid type RB-4600-R/BK

Brand :
RING STAR

Caution

    Product Description

    [Features]
    · Has outstanding durability, and is the perfect size for storing work tools.
    · Convenient double-opening type.
    · Color stands out on-site.
    · Specification: With Intermediate Tray, with Partition Plate 4 Units, Lid Attachment and Removal Enabled, Cylinder Key Mounting Enabled (Sold Separately)
    · Material: High Impact-Resistant Copolymer (PP)
    [Applications]
    · For storage of tools.
    · 200 mm spray cans can also be stored.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Joy club RB, double-lid type RB-4600-R/BK | RING STAR | MISUMI Thailand