(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joy club RB, double-lid type RB-7000-R/BK

Joy club RB, double-lid type RB-7000-R/BK

You can add up to 6 items to the comparison list.

Loading...

Specifications of RB-7000-R/BK

  • Case Size (Frontage x Depth x Height)(mm)
    697×330×250
  • Mass(g)
    3100
  • Case color
    Red/Black
  • Effective inside dimensions (frontage x depth x height)(mm)
    645×262×152
  • JAN Code
    4963241009101
  • Trusco Code
    487-3351
Part Number
RB-7000-R/BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,269.00

RSR DOCUTTE 1 Piece(s) 13 Day(s)

Basic Specifications

  • Case Size (Frontage x Depth x Height)(mm)
    697×330×250
  • Mass(g)
    3100
  • Case color
    Red/Black
  • Effective inside dimensions (frontage x depth x height)(mm)
    645×262×152
  • JAN Code
    4963241009101
  • Trusco Code
    487-3351

Product Description

[Features]
· Has outstanding durability, and can be used to store leveling gauges, replacement blade type saws, and carpenter's squares.
· Convenient double-opening type.
· Color stands out on-site.
· Specification: With Intermediate Tray, with Partition Plate 4 Units, Lid Attachment and Removal Enabled, Cylinder Key Mounting Enabled (Sold Separately)
· Material: High Impact-Resistant Copolymer (PP)
[Applications]
· 300 mm saw with replacement blade, large electric tools, impact drivers, circular saw, etc. can be stored.
· Inner tray can store 265 mm replacement blade type saw, carpenter's square, and level gauge.

Specifications of RB-7000-R/BK

  • Case Size (Frontage x Depth x Height)(mm)
    697×330×250
  • Mass(g)
    3100
  • Case color
    Red/Black
  • Effective inside dimensions (frontage x depth x height)(mm)
    645×262×152
  • JAN Code
    4963241009101
  • Trusco Code
    487-3351
Part Number
RB-7000-R/BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,269.00

RSR DOCUTTE 1 Piece(s) 13 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1